Description Users may note that within the exacqVision Client on the System Information page, within the Version Information panel that the analyticpi plugin shows a Status of “Failed – – 1” and the Version column displays “load code – 1”. <br> Product <br> Expected Result Users expect the analyticpi plugin to show a Version number… Continue reading analyticpi plugin fails to load