exacqVision G-Series Micro Quick Start Video

The G-Series Micro provides an exacqVision solution in an ultra-small form factor for customers who wish to leverage a smaller system design or in space-constrained locations such as retail shops, restaurants, banks, and small offices. Follow along for installation and setup.<br><br> Chapters:<br> 00:00 Intro<br> 00:22 Unboxing<br> 01:07 Specifications<br> 02:09 VESA Mount<br> 03:17 Setup<br> 04:30 Licensing<br>

Re-image fails on Linux G-Series Micro units above Ubuntu version 18.04

exacqVision G-Series Micro units may fail to write Exacq’s custom image of Ubuntu OS versions back to drive if the version is above Ubuntu 18.04 LTS. Product G-Series Micro Steps to Reproduce Expected Results The sysprep process should not fail Actual Results The sysprep process fails Solution <br> Reference: AES-737

Factory resetting the bios for G-Series Micro

IMPORTANT: This article reflects G-Series Micros built prior to mid-2024. To factory reset the bios for G-Series Micro, you need to follow these steps:- 1-Unplug power cable from the Unit 2-Remove the 4x Phillips Chassis screws 3-Remove bottom and top cover 4-Remove the RAM stick 5-Plug in power cable (should turn on automatically), and Wait… Continue reading Factory resetting the bios for G-Series Micro