Description The Axis cameras are choppy and freezing on the exacqVision Client Live view page and when checking the logs showing. Product exacqVision Server 22.03 to 22.06 Steps to Reproduce Install exacqVision Server version 22.03 or 22.06 and connect to Axis cameras Solution Updating the ExacqVision server to version 22.09.5.0 Windows 64bit, here Windows 32bit,… Continue reading Axis cameras are freezing and choppy on exacqVision server 22.06 and 22.03
Tag: Freezing
LC Series IP Servers with H-110M Motherboards Freezing
Issue Customers using exacqVision LC Series IP servers with H110M motherboards need to upgrade to Ubuntu 18.04 to avoid an issue in which the client could freeze the system. <br> Resolution Model Number and Motherboard information can be found in the System Information section on the System tab. (Configuration > YOUR SYSTEM NAME > Configure… Continue reading LC Series IP Servers with H-110M Motherboards Freezing