Description Reports stating the Axis dewarper sometimes shows up in our software and other times doesn’t for different models. 2nd issue stated that the generic dewarper is “elongated” or distorted when zooming in via digital PTZ and panning or tilting the camera. Product Steps to Reproduce tried different formats H.264/H.265tried different resolutions–>no changetried Ceiling/WallTried Digital… Continue reading Added Axis Dewarping on Axis M Series Cameras
Tag: Fisheye Dewarping
Axis fisheye camera dewarping and the exacqVision Web Service
Only supported on Ubuntu 12.04, Ubuntu 14.04, Windows 7, 8, and Windows Server 2010.These instructions are dependent upon your system supporting OpenGL 3.0 or higher. WINDOWS On an exacqVision Server, change the Operating System to automatically login to “admin” following the instructions in KB 45061.Place the attached webservice_fisheye_fix.bat file into your auto-login user’s Desktop.Use the Windows Task Scheduler… Continue reading Axis fisheye camera dewarping and the exacqVision Web Service
Axis M3007 Panoramic (Fisheye) Dewarping
With most panoramic cameras in exacqVision, you can dewarp a panoramic image by enabling Digital PTZ and digitally zooming into the fisheye image. However, Axis M3007 panoramic cameras are dewarped using multistreaming. To enable the panoramic views, the camera must be in Ceiling orientation. To select this orientation, open the camera’s web configurator, select Setup,… Continue reading Axis M3007 Panoramic (Fisheye) Dewarping