Title LSI Storage Authority (LSA) Internal FAQ Description The LSI Storage Authority (LSA) is a web-based application that enables you to monitor, maintain, troubleshoot, and configure the Broadcom® MegaRAID products. This is a repository of links, documents and questions pertaining to LSI Storage Authority “LSA” software. ** Intended For Internal Use Only ** Product MegaRAIDLSI Storage Authority… Continue reading LSI Storage Authority (LSA) Internal FAQ
Tag: FAQ
Native Decoding in Exacq Mobile 3
About Native Decoding The 3.12 release of the Exacq Mobile 3 app added the ability to decode native video from a camera streaming in JPEG or H.264 format. <br> Support Native JPEG decoding is supported on all platforms and devices that the Exacq Mobile 3 app runs on, including the web browser. Native H.264 decoding… Continue reading Native Decoding in Exacq Mobile 3
Top 10 Illustra Camera Questions
What is the default IP address and credentials?192.168.1.168, admin/adminUnable to adjust Zoom on Camera?Windows XP/7 and IE7/8/9/10/11 Clean IE cacheAdd IP to Trusted siteJava Settings , lower security to MediumAdd IP to Compatibility ViewMake sure to install active X and accept java when promptedCamera picture Off set on Illustra 200/210/600/610Add IP address to compatibility viewZoom… Continue reading Top 10 Illustra Camera Questions
Example Network Diagram for Multi-NIC Systems
Best practice for servers with more than one NIC includes isolating camera traffic to a separate scheme. This practice not only isolates camera bandwidth consumption from other network traffic, but also adds an additional layer of security to prevent workstation users from accessing cameras and video streams directly. Whether using separate network switches or creating… Continue reading Example Network Diagram for Multi-NIC Systems
Does ExacqVision support virtual servers?
You may choose to install ExacqVision on your own Virtual Machine (VM) image. Please click on the System Requirements link on the ExacqVision Professional product page for details on recommended operating systems and system resources. Note: We support ExacqVision software and it’s operation to the extent of our application. Exacq cannot support the deployment or… Continue reading Does ExacqVision support virtual servers?
Is my exacqVision Client software backward compatible?
In most cases, yes. Exacq strives to make the client software backward compatible. However, we recommend that you upgrade your client because newer versions have additional features, bug fixes, and enhancements. Older versions usually function correctly, but they most likely do not offer all the current exacqVision client features. <br>