Associations Not Allowed to be saved as Momentary or Sustained Option

Description  When setting up a new association there is no options in the drop down menu for Momentary or Sustained when setting up Associations. Display only is seen as the only option available. This was exhibited on Server/ Client software starting on 23.09 through 24.12.7. Product  Steps to Reproduce  Upon update from 23.06 Server/Client to… Continue reading Associations Not Allowed to be saved as Momentary or Sustained Option

Associations

Associations allow you to create clickable icons, which may be customized, to provide the quick actions you need for your site. These icons are overlaid on the video panel in live viewing to make them quick and easy to use. Choose from such actions as replaying the last 30 seconds of video from the camera,… Continue reading Associations