CCure Integration Incorrectly Limited to 256 Devices

Description  Updating to exacqVision Server version 22.06.x limits the number of displayed devices to 256 for Ccure Integratations. Product  Server 22.06 Steps to Reproduce  Update server to 22.06 Go to the integration under Add Security Integrations. Select the integration and notice the amount of devices allowed.For this Example there are no devices connected to the… Continue reading CCure Integration Incorrectly Limited to 256 Devices

CCure 2.80+ Reporting Excessive Video Loss Alerts from Exacq Servers

Description Several customers have reported that exacqVision Servers are spamming the CCure Server with video loss alerts. Product  exacqVision ServerCCure9000 Solution  Investigation of the exacqVision Servers show that no Video Loss events were logged.  The Journal View in CCure reports:  “Video Loss alert ended for exacqVision/HDVR Video Camera ‘%CameraName%’ on exacqVision/HDVR Video Server ‘%ServerName%'” In… Continue reading CCure 2.80+ Reporting Excessive Video Loss Alerts from Exacq Servers

C-Cure Integration License

In order to fully integrate with C-Cure 9000 Versions 2.80 or later an additional license is required.  The license can be requested from the CCURE’s licensing system via part number CC9WS-EXACQMON.  After proper application, this license will show up in the CCURE “Licensing” application as “Exacq Analytics for CCURE 9000”. Here is an example:

Using Soft Triggers from CCure 9000 with Event Linking

From the C-Cure 9000 interface, find the Camera ID as pictured below. Setup a “Soft Trigger” under the “Action” tab. Change the “Action Type” to “Soft Trigger. Back in the exacqVision Client, create a new Event Link using the Event Type of “Soft Trigger” and the “Event Source” will match the Camera ID from above.