Enabling Audio Line Inputs in Linux

By default, Line In is not enabled in Linux. To enable Line In, complete the following steps:<br>Open a Terminal window and run alsamixer. This opens a window that allows you to change settings for each sound channel.<br> Press the F4 key to change capture settings. <br> Use the left and right arrow keys to select capture… Continue reading Enabling Audio Line Inputs in Linux

Stopping and Starting the ExacqVision Server Service

In the event that you need to restart the ExacqVision Server service due to an operating system error or manual change to configuration files, the following steps should be taken:<br> Windows Services 11, 10, 7 Windows Services Vista, XP Windows CLI Linux (Ubuntu) <br>

Enabling iSCSI Support on exacqVision Systems with Windows Embedded

Early versions of exacqVision systems with the Windows Embedded operating system did not have support for iSCSI. These systems were manufactured in in January and early February 2014. To determine whether a system supports iSCSI, complete the following steps: Open the Start menu.Right-click Computer.Select Manage from the pop-up menu.Double-click Services and Applications.Double-click Services.If Microsoft iSCSI… Continue reading Enabling iSCSI Support on exacqVision Systems with Windows Embedded

exacqVision Multistreaming on Illustra 825 Fisheye Cameras

If you want Stream 1 on an Illustra 825 Fisheye camera to be anything other than Fisheye, you must change it in the camera’s web browser. If you have aready configured multistreaming on the camera in exacqVision Client, you must delete the multistreams before changing Stream 1 in the browser.<br> The following stream combinations are… Continue reading exacqVision Multistreaming on Illustra 825 Fisheye Cameras

Using the Exacq Software Updates Packaging Utility

Title Using the Exacq Software Updates Packaging Utility Description  Systems which are not connected to the internet can be updated using the exacqVision Software Updates Packaging Utility in conjunction with exacqVision Enterprise Manager to deploy software updates (Server, Client and Web Service) throughout the VMS infrastructure.   Solution  Creating the Updates Package  Access the Software Updates Packaging… Continue reading Using the Exacq Software Updates Packaging Utility

Configuring Views that Change Based on Events

Introduction A useful feature of exacqVision Client is to automatically switch to a view that highlights an event in progress. This can be configured two slightly different ways in exacqVision Client: <br> Configuration Steps Each of these methods are explained in the following sections. Configuring Event Monitoring using a Default View and the Event Monitoring… Continue reading Configuring Views that Change Based on Events

Axis Motion Recording on PTZ Movement

To enable motion based recording on an Axis device during PTZ movement, complete the following steps: <br> On the Axis camera’s web page, configure a recipient for the event. The Type should be TCP; the IP address should be the address of the exacqVision server; the port can be any open port. <br> Configure the… Continue reading Axis Motion Recording on PTZ Movement

Configure Event Linking to Include Video in Notifications Triggered by Non-Video Events

Description  Starting with exacqVision 5.10, you can configure email notifications to include a video clip or still image from one or more cameras even if the event does not directly involve video (that is, if the event is not video motion, video loss, IP camera connection, or analytics) using Source Groups to associate video to… Continue reading Configure Event Linking to Include Video in Notifications Triggered by Non-Video Events

exacqServer Server Crash with Illustra3 Camera Plug-in

exacqVision Server versions earlier than 5.10.3 can crash if you select Apply Defaults on the Camera Settings page of an Illustra camera that does not have a motion mask configured. <br> To avoid this issue, upgrade to exacqVision Server 5.10.3 or later. As a workaround on earlier versions, create a motion mask on the camera.… Continue reading exacqServer Server Crash with Illustra3 Camera Plug-in

Upgrading to exacqVision Server 5.10 on S-Series Systems

The exacqVision Server version 5.10 Linux installer requires additional library packages (libnspr4-0d and libnss3-1d) that are not included on S-Series systems manufactured before December 2013. To avoid a failure when upgrading to version 5.10, complete the following steps. <br> NOTE: These steps are required ONLY for exacqVision S-Series systems.<br> Systems with Internet Access Install the required… Continue reading Upgrading to exacqVision Server 5.10 on S-Series Systems