Why do I see the 127.0.0.1 IP address in my Add Systems list?

Modern computer networks require each device on the network to have a unique IP address. These addresses are used so that computers know how to communicate with each other and so that network equipment knows where to route the traffic crossing its path. When using the ExacqVision Desktop Client application from a client workstation to… Continue reading Why do I see the 127.0.0.1 IP address in my Add Systems list?

Is my exacqVision Client software backward compatible?

In most cases, yes. Exacq strives to make the client software backward compatible. However, we recommend that you upgrade your client because newer versions have additional features, bug fixes, and enhancements. Older versions usually function correctly, but they most likely do not offer all the current exacqVision client features. <br>

Can the exacqVision Client run with Windows Aero (Vista)?

Yes. However, video display operations will not be accelerated. Changing the color scheme to Windows Vista Basic can restore overlay and offscreen functionality. Switching to the Vista Basic theme: Right-click on the Desktop and click ‘Personalize.’Click ‘Window Color and Appearance.’Click the ‘Open classic appearance properties for more color options’ link.Select ‘Windows Vista Basic,’ then click… Continue reading Can the exacqVision Client run with Windows Aero (Vista)?

Can ExacqVision Server run on Linux?

Yes, ExacqVision Server has been tested on the following: Ubuntu 22.04 (64-bit)Ubuntu 20.04 (64-bit)Ubuntu 18.04 (64-bit)Ubuntu 16.04 (64-bit)Ubuntu 14.04 (64-bit or 32-bit with PAE1)Ubuntu 12.04 (32-bit with PAE1)2Ubuntu 10.04 (32-bit with PAE1)2 Version numbers are listed as YY.MM. ExacqVision supports Ubuntu LTS releases only. Canonical provides LTS releases every two years. Long Term Support (LTS)… Continue reading Can ExacqVision Server run on Linux?

Does ExacqVision work with 64-bit Windows?

ExacqVision Server software has supported 64-bit Windows since Server version 6.4. sDVR and tDVR analog capture board installers for 64-bit Windows ExacqVision Hybrid systems are also available. For a list of currently supported operating systems, refer to the software product pages on Exacq.com, then click ‘System Requirements.’ <br>

How can I find the version of my exacqVision Client, Server, or Web Service software?

exacqVision Server Related links: Download the latest exacqVision Server software <br> exacqVision Client Related links: Download the latest exacqVision Client software <br> exacqVision Web Service Related links:Download the latest exacqVision Web Service <br>

When exacqVision software is released, how long until the macOS and Linux versions are available?

All versions of exacqVision software are released at the same time because the code that runs on Windows is the same as the code that runs on the Linux and macOS platforms but compiled for each operating system. exacqVision Server, Web Service, and Enterprise Manager are currently available for Windows and Linux. The exacqVision Desktop… Continue reading When exacqVision software is released, how long until the macOS and Linux versions are available?

How is exacqVision NVR software licensed?

The exacqVision VMS software licenses a specific number of channels to a key based upon the server NIC’s MAC address. A license includes the maximum number of IP devices, an SSA period for software updates, analog video channels for Hybrid NVRs, and the functional level for the software. The functional levels are: See the Features… Continue reading How is exacqVision NVR software licensed?