Panasonic NW502 JPEG versus H.264 Issue

If you connect to a Panasonic NW502 camera and the software displays JPEG while MPEG-4 is greyed out, you must enable H.264 video encoding. To do this, browse to the NW502 camera configurator and open the Image page. Then change the Video Encoding Format from MPEG-4 to H.264. <br>

Supported exacqVision Client Languages

The following languages are supported in exacqVision Client as of November 11, 2009: <br> NOTE: To view the client software in the target language, simply change the Windows language and then run the client software. <br> AfrikaansArabicChineseDanishDutch/FlemishFrenchFrench CanadianGreekHebrewHungarianJapaneseKoreanNorwegian (Bokmål and Nynorsk)PolishPortugueseRussianSerbianSlovakSloveneSpanish (Castilian)Spanish (Venezuelan)Spanish (Chilean)Swedish <br>