Use the System Information page to view detailed information on system usage, logged in accounts, plugin information, as well as search system, login, and audit trail logs.
Tag: System Information
exacqVision Client slowdown on the System Information page w/ large numbers of connected users
Product exacqVision Client 7.6 and earlier <br> Description When a large number of users are connected to the server, the System Information page can slow down, causing the screen to hang and the cursor to “hourglass”. This can happen with heavy Exacq Mobile 3 usage since Video Push was introduced, as the web service makes… Continue reading exacqVision Client slowdown on the System Information page w/ large numbers of connected users