Multistreaming Multistreaming provides the ability to display or record camera video streams at alternative settings for a number of different use cases. Examples include: NOTE: Multistreaming is not available for exacqVision Start users and your cameras must support multistreaming. Refer to the IP Camera Integration database to search for supported camera models. <br> Adding Streams… Continue reading Multistreaming and Auto-Context Switching
Tag: Stream
What type of video does the exacqVision Web Service transmit?
The codec used to transmit video will depending on the plugin used. In many cases the exacqVision Web Service performs transcoding and transmits a compressed JPEG stream of images to the Web Client or Exacq Mobile 3 app. Some plugins are capable of forwarding the H.264 stream without the need to transcode. <br>