Saving Image From Live View Fails For Illustra IFS04-D12-OIA4

Description  Saving an image from Live View fails for Illustra IFS04-D12-OIA4 when resolution is set to 2560×1440 (16:9) and the format is either H.264 or H.265. Product  exacqVision Client 22.12.2 Steps to Reproduce  When viewing the camera in Live ViewsRight-Click the Live Image and choose save Image or Save Image As Expected Results  An image… Continue reading Saving Image From Live View Fails For Illustra IFS04-D12-OIA4