exacqVision G-Series Micro units may fail to write Exacq’s custom image of Ubuntu OS versions back to drive if the version is above Ubuntu 18.04 LTS. Product G-Series Micro Steps to Reproduce Expected Results The sysprep process should not fail Actual Results The sysprep process fails Solution <br> Reference: AES-737
Tag: Reimage
System Recovery using on-board recovery partition
Exacq systems built after 10/17/2015 include a special partition to allow for quick and easy system restoration to factory default conditions. This recovery will only affect your operating system drive. <br> To start the Recovery, during system boot up, prior to loading the operating system, press the “S” key on your keyboard. You will be… Continue reading System Recovery using on-board recovery partition