If this setting is enabled then it is possible with certain version of Server software, an API issue could occur. Specifically with the OVID plugin when integrating with S2. Product TESTED Version:Client Version: “22.12.2.0”Server Version: “22.12.5.0”evOVID plugin version 1.1.12.123380 Steps to Reproduce If the Password Strengthening and Augmented Authentication is enabled then OVID plugin will… Continue reading Password Strengthening and Augmented Authentication Integration with S2
Tag: Password Strengthening
System Configuration
Get acquainted with the numerous server configuration settings available through the Configure System page in ExacqVision. The Configure System page features a large number of tabs to navigate between system settings. The System tab displays the license status, number of IP devices licensed for the system, the MAC address and serial number, and controls to… Continue reading System Configuration