Description When running 23.03 Exacq Client on Mac some cameras intermittently show up very small in live view. Instead of filling the available space, they are 1/16th to 1/4 of the view area and the rest is black. Macs running two different versions of macOS (Sonoma and Big Sur) have been seen. Product Exacq Client… Continue reading macOS Client Live Views are 1/16th to 1/4 of the Normal Size
Tag: MacOS
exacqVision Legacy Software Downloads
Title exacqVision Legacy Software Downloads Description Legacy versions of exacqVision software too include 32-bit, 64-bit, Linux, MacOS, Windows, and Window MSI are available for download. Product exacqVision Client exacqVision Server Edge M-Series exacqVision Web Service exacqVision Enterprise Manager Solution Older versions of exacqVision Server and Client software are available on our… Continue reading exacqVision Legacy Software Downloads
ESM: On Mac with Safari, Camera Inspection thumbnails fail to show
Description On MAC with Safari, Camera Inspection thumbnails, i.e. snapshots fails to show intermittently. Version Introduced 4.4.0 Platform ESM/Mac OS/Safari Steps to reproduce From a Mac machine, using the Safari web browser, go to the Camera Inspection page.Refresh the page a few times, say 10 times. Expected result Thumbnails images for Snapshot show up every… Continue reading ESM: On Mac with Safari, Camera Inspection thumbnails fail to show
MacOS & Mac OS X Client and Active Directory/OpenLDAP/Kerberos
Configuration The following process allows you to configure ExacqVision permissions and privileges for accounts that exist on an Active Directory/OpenLDAP/Kerberos (directory) server. NOTE: On a Windows platform, the domain controller must run on Windows Server 2003 operating system or later. If the Active Directory functional level is Windows 2000 or earlier, you must select Password… Continue reading MacOS & Mac OS X Client and Active Directory/OpenLDAP/Kerberos
When exacqVision software is released, how long until the macOS and Linux versions are available?
All versions of exacqVision software are released at the same time because the code that runs on Windows is the same as the code that runs on the Linux and macOS platforms but compiled for each operating system. exacqVision Server, Web Service, and Enterprise Manager are currently available for Windows and Linux. The exacqVision Desktop… Continue reading When exacqVision software is released, how long until the macOS and Linux versions are available?