Audio Inputs and Outputs

For those with a desire to listen to audio or utilize two-way audio to speak to those on site, follow along to learn about configuring your ExacqVision audio inputs and outputs, whether they are analog devices connected directly to your server or IP devices connected across your network.

Using IQeye Input Triggers

When a digital input is triggered on an IQeye camera, the camera transmits a single alarm to indicate the condition. This means that the triggered state cannot be seen on exacqVision Client’s Trigger Input page. To test IQeye digital inputs, you must use them with Event Linking or Event Monitoring. <br>