Description IllustraFlex firmware 3.1.4 returns http 500 from the http metedata request. The camera failed to respond to a motion/input trigger event. This is a fw issue and is fixed in 3.1.5 archived here. \\shares.exacq.org\Public\Software\American Dynamics\Illustra Flex firmware\web-update-Ver.3.1.5-20170213.opk. <br> Version Introduced 8.2.2.108683 <br> Platform All <br> Steps to reproduce Connect illustrFlex(ADCi600F/ADCi800F) that supports iAPI3(fw >… Continue reading Illustra3 with illustraFlex fw 3.1.4 returns http error 500
Tag: Illustra3
Illustra3 continues to send disconnect state with status causing an ESM duration rule to fail to trigger
Description This was reported by Tyco security using ESM and noticed that an illustra3 Pro camera that is disconnected for a while continues to post a disconnected status. The issue is fixed in server 8.2 and later with separating status for device/stream connect state and status only. With earlier server that supports common connection status,… Continue reading Illustra3 continues to send disconnect state with status causing an ESM duration rule to fail to trigger
EdgeStor Issues with Illustra3
Current Issues for using Illustra3 with EdgeStor Camera motion used to trigger Edge recording only records at the start of a motion event with pre/post duration. It does not record again until there is a new motion event.Example: If a motion event is detected and continues for an hour, but the pre/post settings are each… Continue reading EdgeStor Issues with Illustra3
Illustra3 links device level connection to video stream
Description Illustra3 supports a separate http socket to stream metadata such as analytic/motion/input trigger. This allows the device level support of events independent of the video stream. Which provides a device level connection state that could be use to monitor the device. <br> Version Introduced r52213 (RC 5.10.x) <br> Platform All <br> Steps to reproduce illustra3… Continue reading Illustra3 links device level connection to video stream
Illustra3 – Invalid event linking item when analytic rule name is changed on the camera
Analytic support for the Illustra3 plugin in server version 8.0.x requires firmware 1.2.x and above. <br> There are two analytic engines, face detection and object tracking. For object tracking rules, the firmware does not provide a unique id but are based on name provided by the user when the the rules are created. Because of… Continue reading Illustra3 – Invalid event linking item when analytic rule name is changed on the camera
IP Plugin Overrides
The standard form for exacqVision camera addresses is as follows: {host}{?parameter_1=value_1}…{?parameter_n=value_n}{#override_1=value_1}…{#override_n=value_n} <br><br> Overrides PluginOptionUsageACTitransport=httpHTTP stream support for legacy platforms and user dataACTitransport=rtspRTSP stream with separate metadata socket for motion/input trigger/video loss/etc.Axiszoom=configBy default zoom only cameras support.Axiszoom=operationForce zoom only operation and controls as part of PTZ and live view.Axisblocksize=offOn by default, but could turn off blocksize… Continue reading IP Plugin Overrides
exacqServer Server Crash with Illustra3 Camera Plug-in
exacqVision Server versions earlier than 5.10.3 can crash if you select Apply Defaults on the Camera Settings page of an Illustra camera that does not have a motion mask configured. <br> To avoid this issue, upgrade to exacqVision Server 5.10.3 or later. As a workaround on earlier versions, create a motion mask on the camera.… Continue reading exacqServer Server Crash with Illustra3 Camera Plug-in