Cloudvue Gateway H.264/H.265 Support

Description  H.265 encoding is supported on certain Illustra cameras which have been added as model specific.  It is configured using Cloudvue (Settings > Device > Edit > Video > Archive Video Codec). All other cameras, including Illustra cameras added as ONVIF must be configured to use H.264.  Product 

What is H.264 / H.265?

H.264 and H.265 H.264 (MPEG-4 AVC) and H.265 (MPEG-4 HEVC) are MPEG video standards. H.265 is the newer of these standards.<br><br> What is Motion JPEG? Motion JPEG is a compression format that is older than H.264/H.265 and was created as a version of the still image JPEG format for video use. It is often shortened… Continue reading What is H.264 / H.265?

Arecont Camera Video Loss with Large Frame Sizes

Issue Some cameras are capable of creating large frame sizes. There are two issues that can be encountered by unreasonably large frame sizes. As frame size increases the likelihood of the exacqVision recorder throttling increases. A frame size > 4MB will cause exacqVision to display “Acquiring Video” message instead of the actual video stream. This… Continue reading Arecont Camera Video Loss with Large Frame Sizes

H.264 Camera Configuration for Time-lapse Recording

H.264 compression uses a Group of Pictures (GOP) or Group of Video (GOV) to define how many P-frames are sent between each I-frame. (I-frames are complete pictures, whereas P-frames are partial frames reconstructed based on the last I-frame and all the P-frames in between.) Time-lapse recording stores I-frames. If time-lapse recording is configured at short… Continue reading H.264 Camera Configuration for Time-lapse Recording

Trigger Inputs Do Not Work on Panasonic Cameras Running H.264 or MPEG-4 in Internet Mode (Over HTTP)

When a Panasonic camera is configured for Internet mode (over HTTP) when using H.264 or MPEG-4 compression, the camera’s trigger inputs do not work correctly. The triggers are in a normally open state by default, but they do not enter an alarm state when the circuit is closed. <br>

Can exacqVision Hybrid Systems use MPEG-4 Simple Profile?

Yes. eDVR systems use MPEG-4 Advanced Simple Profile by default, and sDVR systems use H.264 by default. To configure the system, complete the following steps for your system type. <br> eDVR Systems Stop the exacqVision Server in Service Control Manager or by running sudo /etc/init.d/edvrserver stop.Open c:\windows\XDVAPI.ini in Notepad or run sudo nano /usr/local/xdvapi/etc/XDVAPI.ini.Add MPEG… Continue reading Can exacqVision Hybrid Systems use MPEG-4 Simple Profile?