Writing a DVD with E1 motherboard may freeze system

Issue Linux systems with H110-E1 motherboard and DVD drive connected to SATA 10 header are affected. When local evClient is used to export video to DVD, the OS and system may freeze and never watchdog. Newer systems instead ship with DVD connected to a non-problematic SATA port. <br> Workaround Given the risk inherent in changing… Continue reading Writing a DVD with E1 motherboard may freeze system