Using External USB DVD Drives with an exacqVision System

External USB DVD drives can be connected to an exacqVision system if they are compatible with the operating system (Windows 7 or Ubuntu 10.04 Linux). Although third-party USB DVD drives are not specifically supported or certified for use with exacqVision systems, Samsung SE-S084D/TSBS and LG GP08NU6B DVD drives have been successfully used for this purpose.… Continue reading Using External USB DVD Drives with an exacqVision System