Accessing Cloudvue Device Audit Logs

Summary This article explains how to locate a Cloudvue device (C2C or Cloudvue Gateway) and review its associated Device Audit Logs within Cloudvue Manager. Prerequisites Procedure Audit Log Details Useful Log Filters Exporting Audit Logs Cloudvue currently does not provide a built-in download option for Device Audit Logs.However, logs can be copied and pasted into… Continue reading Accessing Cloudvue Device Audit Logs

Audit Trail Documentation

*** INTERNAL USE *** Description  This document contains information on the data in the audit trail alongside the plugin IDs Product  Exacq Server/Plugins Audit Trail 1;0;0; Discovery2;2;0; Successful Login2;0;0; Successful Logout2;2;-3; Failed Login (bad username/password)2;2;-2; Failed Login (missing account)2;2;-1; Failed Login (invalid XML)2;2;3; AD/LDAP Login Failed2;2;2; LDAP Unauthorized2;2;1; LDAP Failure3;1;0; Various status updates4;3;0; Config update5;1;0;… Continue reading Audit Trail Documentation

Audit Trail Format

**INTERNAL** Here are a couple example lines from an audit trail file. Both the audit and logs subdirectories under core are managed virtually identically, with file naming, and with how the oldest files are deleted after a configurable amount of time. 1334844630;11;1;0;10.0.2.2:55650;Admin;””; 1334844649;6;1;0;10.0.2.2:55650;Admin;””;<?xml ?> 1334680687;4;3;0;10.0.2.2:60018;Admin;”Alarm Output 1, Input 1, Input 1x, Input 2, Input 3,… Continue reading Audit Trail Format

ExacqVision Audit Trail

The ExacqVision Audit Trail tab allows you to view a log of various actions performed by users on an ExacqVision Server via their client connection. The Audit Trail tab is found on the System Information page (click the system name in the site tree to view the page). NOTE: Audit Trail is not available in… Continue reading ExacqVision Audit Trail