Description Customrole users with appropriate privileges can create analog ptz presets and while they appear to save are not available in Live. Product exacqVision Server v22.09 and 22.12 Steps to Reproduce exacqVision Client > Configuration > Usersselect an existing customrole user or create one ensuring User View PTZ Preset Admin options are enabled Close and… Continue reading Analog PTZ Presets Are Not Saving for Customrole Users
Tag: Analog PTZ
Connecting an ExacqVision Hybrid System to a Pelco Coaxitron Translator for Analog PTZ Control
ExacqVision Hybrid servers have the ability to integrate with Pelco Coaxitron CXTA 9760 devices. This allows customers with existing Pelco PTZ cameras that are controlled through the coax with the Coaxitron protocol to be controlled using ExacqVision software. The CXTA accepts the Pelco 422 protocol from the ExacqVision server, and it outputs the data over… Continue reading Connecting an ExacqVision Hybrid System to a Pelco Coaxitron Translator for Analog PTZ Control