Trigger Inputs and Alarm Outputs

Dive into understanding how trigger inputs and alarm outputs work. Become familiar with TTL logic and how to configure devices such as switches or buttons, door contacts, or PIR motion sensors as inputs or triggering outputs to activate lights or more based on events or user input. Trigger Input and Output Alarms help you utilize… Continue reading Trigger Inputs and Alarm Outputs

exacqVision – MegaRAID Silence Alarms

Title exacqVision – MegaRAID Silence Alarms Description This article describes multiple ways to silence MegaRAID alarms using either LSI Storage Authority (LSA) or MegaRAID Storage Manager (MSM).  Also included is the storcli command, which can be run from a command or terminal line, regardless of which management software LSA or MSM is installed.  Product exacqVision… Continue reading exacqVision – MegaRAID Silence Alarms