Categories
Knowledge Support Support Categories exacqVision Webservice Products

iSCSI on Ubuntu

Retrieved From HowtoForge

<br>

Setting Up The Initiator

Install the initiator:

sudo apt-get install open-iscsi

<br>

Next we open /etc/iscsi/iscsid.conf…

sudo nano /etc/iscsi/iscsid.conf

… and set node.startup to automatic:

<br>

Then we restart the initiator:

sudo /etc/init.d/open-iscsi restart

<br>

Now we connect to the target (server2) and check what storage devices it has to offer:

sudo iscsiadm -m discovery -t st -p IP_Address_of_ISCSI_Server

server1:~# iscsiadm -m discovery -t st -p 192.168.0.101
192.168.0.101:3260,1 iqn.2001-04.com.example:storage.lun1
server1:~#

<br>

sudo iscsiadm -m node

<br>

server1:~# iscsiadm -m node
192.168.0.101:3260,1 iqn.2001-04.com.example:storage.lun1
server1:~#

<br>

The settings for the storage device iqn.2001-04.com.example:storage.lun1 on 192.168.0.101:3260,1 are stored in the file /etc/iscsi/nodes/iqn.2001-04.com.example:storage.lun1/192.168.0.101,3260,1/default.

<br>

We need to set the username and password for the target in that file; instead of editing that file manually, we can use the iscsiadm command to do this for us:

sudo iscsiadm -m node --targetname "iqn.2001-04.com.example:storage.lun1" --portal "192.168.0.101:3260" --op=update --name node.session.auth.authmethod --value=CHAP
sudo iscsiadm -m node --targetname "iqn.2001-04.com.example:storage.lun1" --portal "192.168.0.101:3260" --op=update --name node.session.auth.username --value=iSCSI_username
sudo iscsiadm -m node --targetname "iqn.2001-04.com.example:storage.lun1" --portal "192.168.0.101:3260" --op=update --name node.session.auth.password --value=iSCSI_password

<br>

Now we can log in, either by running…

sudo iscsiadm -m node --targetname "iqn.2001-04.com.example:storage.lun1" --portal "192.168.0.101:3260" --login

server1:~# iscsiadm -m node --targetname "iqn.2001-04.com.example:storage.lun1" --portal "192.168.0.101:3260" --login
Logging in to [iface: default, target: iqn.2001-04.com.example:storage.lun1, portal: 192.168.0.101,3260]
Login to [iface: default, target: iqn.2001-04.com.example:storage.lun1, portal: 192.168.0.101,3260]: successful
server1:~#

<br>

… or by restarting the initiator:

sudo /etc/init.d/open-iscsi restart

<br>

(If you want to log out, you can run iscsiadm -m node --targetname "iqn.2001-04.com.example:storage.lun1" --portal "192.168.0.101:3260" --logout)

<br>

If your iSCSI device has already been formated, and contains data, please skip to Mounting your drive.

<br>

Continue on ONLY if your device is being set up for the first time, or you instructed to do so by tech support.

<br>

In the output of

<br>

sudo fdisk -l

<br>

you should now find a new hard drive (/dev/sdb in this example); that’s our iSCSI storage device:

<br>

server1:~# fdisk -l

Disk /dev/sda: 32.2 GB, 32212254720 bytes
255 heads, 63 sectors/track, 3916 cylinders
Units = cylinders of 16065 * 512 = 8225280 bytes
Disk identifier: 0x00031334


   Device Boot      Start         End      Blocks   Id  System
/dev/sda1   *           1        3749    30113811   83  Linux
/dev/sda2            3750        3916     1341427+   5  Extended
/dev/sda5            3750        3916     1341396   82  Linux swap / Solaris

Disk /dev/sdb: 21.4 GB, 21474836480 bytes
64 heads, 32 sectors/track, 20480 cylinders
Units = cylinders of 2048 * 512 = 1048576 bytes
Disk identifier: 0x00000000

Disk /dev/sdb doesn't contain a valid partition table
server1:~#

<br>

To use that device, we must format it (replace /dev/sdX with the value obtained from the last command):

<br>

sudo fdisk /dev/sdX

<br>

server1:~# fdisk /dev/sdb
Device contains neither a valid DOS partition table, nor Sun, SGI or OSF disklabel
Building a new DOS disklabel with disk identifier 0x882944df.
Changes will remain in memory only, until you decide to write them.
After that, of course, the previous content won’t be recoverable.

<br>

The number of cylinders for this disk is set to 20480.
There is nothing wrong with that, but this is larger than 1024,
and could in certain setups cause problems with:
1) software that runs at boot time (e.g., old versions of LILO)
2) booting and partitioning software from other OSs
   (e.g., DOS FDISK, OS/2 FDISK)
Warning: invalid flag 0x0000 of partition table 4 will be corrected by w(rite)

<br>

Command (m for help): <– m
Command action
   a   toggle a bootable flag
   b   edit bsd disklabel
   c   toggle the dos compatibility flag
   d   delete a partition
   l   list known partition types
   m   print this menu
   n   add a new partition
   o   create a new empty DOS partition table
   p   print the partition table
   q   quit without saving changes
   s   create a new empty Sun disklabel
   t   change a partition’s system id
   u   change display/entry units
   v   verify the partition table
   w   write table to disk and exit
   x   extra functionality (experts only)

<br>

Command (m for help): <– n
Command action
   e   extended
   p   primary partition (1-4)
<– p
Partition number (1-4): <– 1
First cylinder (1-20480, default 1): <– ENTER
Using default value 1
Last cylinder or +size or +sizeM or +sizeK (1-20480, default 20480): <– ENTER
Using default value 20480

<br>

Command (m for help): <– t
Selected partition 1
Hex code (type L to list codes): <– L

<br>

0  Empty           1e  Hidden W95 FAT1 80  Old Minix       be  Solaris boot
 1  FAT12           24  NEC DOS         81  Minix / old Lin bf  Solaris
 2  XENIX root      39  Plan 9          82  Linux swap / So c1  DRDOS/sec (FAT-
 3  XENIX usr       3c  PartitionMagic  83  Linux           c4  DRDOS/sec (FAT-
 4  FAT16 <32M      40  Venix 80286     84  OS/2 hidden C:  c6  DRDOS/sec (FAT-
 5  Extended        41  PPC PReP Boot   85  Linux extended  c7  Syrinx
 6  FAT16           42  SFS             86  NTFS volume set da  Non-FS data
 7  HPFS/NTFS       4d  QNX4.x          87  NTFS volume set db  CP/M / CTOS / .
 8  AIX             4e  QNX4.x 2nd part 88  Linux plaintext de  Dell Utility
 9  AIX bootable    4f  QNX4.x 3rd part 8e  Linux LVM       df  BootIt
 a  OS/2 Boot Manag 50  OnTrack DM      93  Amoeba          e1  DOS acc
ess
 b  W95 FAT32       51  OnTrack DM6 Aux 94  Amoeba BBT      e3  DOS R/O
 c  W95 FAT32 (LBA) 52  CP/M            9f  BSD/OS          e4  SpeedStor
 e  W95 FAT16 (LBA) 53  OnTrack DM6 Aux a0  IBM Thinkpad hi eb  BeOS fs
 f  W95 Ext'd (LBA) 54  OnTrackDM6      a5  FreeBSD         ee  EFI GPT
10  OPUS            55  EZ-Drive        a6  OpenBSD         ef  EFI (FAT-12/16/

11  Hidden FAT12    56  Golden Bow      a7  NeXTSTEP        f0  Linux/PA-RISC b
12  Compaq diagnost 5c  Priam Edisk     a8  Darwin UFS      f1  SpeedStor
14  Hidden FAT16 <3 61  SpeedStor       a9  NetBSD          f4  SpeedStor
16  Hidden FAT16    63  GNU HURD or Sys ab  Darwin boot     f2  DOS secondary
17  Hidden HPFS/NTF 64  Novell Netware  b7  BSDI fs         fd  Linux raid auto
18  AST SmartSleep  65  Novell Netware  b8  BSDI swap       fe  LANstep
1b  Hidden W95 FAT3 70  DiskSecure Mult bb  Boot Wizard hid ff  BBT
1c  Hidden W95 FAT3 75  PC/IX
Hex code (type L to list codes): <-- 83

<br>

Command (m for help): <– w
The partition table has been altered!

<br>

Calling ioctl() to re-read partition table.
Syncing disks.
server1:~#

<br>

Afterwards, the output of

<br>

sudo fdisk -l

<br>

should look as follows:

<br>

server1:~# fdisk -l

<br>

Disk /dev/sda: 32.2 GB, 32212254720 bytes
255 heads, 63 sectors/track, 3916 cylinders
Units = cylinders of 16065 * 512 = 8225280 bytes
Disk identifier: 0x00031334

<br>

 Device Boot      Start         End      Blocks   Id  System
/dev/sda1   *           1        3749    30113811   83  Linux
/dev/sda2            3750        3916     1341427+   5  Extended
/dev/sda5            3750        3916     1341396   82  Linux swap / Solaris

<br>

Disk /dev/sdb: 21.4 GB, 21474836480 bytes
64 heads, 32 sectors/track, 20480 cylinders
Units = cylinders of 2048 * 512 = 1048576 bytes
Disk identifier: 0x882944df

<br>

   Device Boot      Start         End      Blocks   Id  System
/dev/sdb1               1       20480    20971504   83  Linux
server1:~#

<br>

Now we create a filesystem on /dev/sdb1…

<br>

sudo mkfs.ext3 /dev/sdX1

<br>

Issue the following command, and make note of the largest number listed< /p>

<br>

ls /mnt/edvr/

<br>

server1:~# ls /mnt/edvr
0 1
server1:~#

<br>

Mount the drive with the command below, substituting Y with the the largest number returned from the previous command + 1 (2 in our example)

<br>

sudo mount /dev/sdX1 /mnt/edvr/2

<br>

You should now see the new device in the outputs of…

sudo mount

<br>

server1:~# mount
/dev/sda1 on / type ext3 (rw,errors=remount-ro)
tmpfs on /lib/init/rw type tmpfs (rw,nosuid,mode=0755)
proc on /proc type proc (rw,noexec,nosuid,nodev)
sysfs on /sys type sysfs (rw,noexec,nosuid,nodev)
udev on /dev type tmpfs (rw,mode=0755)
tmpfs on /dev/shm type tmpfs (rw,nosuid,nodev)
devpts on /dev/pts type devpts (rw,noexec,nosuid,gid=5,mode=620)
/dev/sdX1 on /mnt/edvr/2 type ext3 (rw)
server1:~#

<br>

… and

<br>

sudo df -h

<br>

server1:~# df -h
Filesystem            Size  Used Avail Use% Mounted on
/dev/sda1              29G  685M   27G   3% /
tmpfs                 253M     0  253M   0% /lib/init/rw
udev                   10M   88K   10M   1% /dev
tmpfs                 253M     0  253M   0% /dev/shm
/dev/sdX1              20G  173M   19G   1% /mnt/edvr/Y

<br>

server1:~#

You can unmount it like this:

<br>

sudo umount /mnt/edvr/Y

<br>

To have the device mounted automatically at boot time, e.g. in the directory /storage, we create that directory…

<br>

mkdir /storage

<br>

… and add the following line to /etc/fstab:

<br>

sudo nano /etc/fstab

<br>

For test purposes, you can now reboot the system:

<br>

sudo reboot

<br>

After the reboot, the device should be mounted:

<br>

sudo mount

<br>

server1:~# mount
/dev/sda1 on / type ext3 (rw,errors=remount-ro)
tmpfs on /lib/init/rw type tmpfs (rw,nosuid,mode=0755)
proc on /proc type proc (rw,noexec,nosuid,nodev)
sysfs on /sys type sysfs (rw,noexec,nosuid,nodev)
udev on /dev type tmpfs (rw,mode=0755)
tmpfs on /dev/shm type tmpfs (rw,nosuid,nodev)
devpts on /dev/pts type devpts (rw,noexec,nosuid,gid=5,mode=620)
/dev/sdX1 on /mnt/edvr/Y type ext3 (rw,_netdev)
server1:~#

<br>

df -h server1:~# df -h
Filesystem            Size  Used Avail Use% Mounted on
/dev/sda1              29G  685M   27G   3% /
tmpfs                 253M     0  253M   0% /lib/init/rw
udev                   10M   88K   10M   1% /dev
tmpfs                 253M     0  253M   0% /dev/shm
/dev/sdX1              20G  173M   19G   1% /mnt/edvr/Y

<br>