Categories
User Guides Documentation Categories exacqVision Hardware Products

X-Series Indicator Reference

Power Supply Indicators

LED IndicatorDescription
Green (Solid)A valid power source is connected to the PSU and the PSU is operational.
Amber (Blinking)Indicates an issue with the PSU.
Not LitPower is not connected to the PSU.
Green (Blinking)PSU firmware is being updated.

WARNING: Do not disconnect power or unplug the PSU while firmware is updating. Interruption of this process could lead to PSUs ceasing to function.
Green (Blinking and powers off)When hot-plugging a PSU, it will blink 5 times at a rate of 4Hz then power off. This indicates a mismatch due to efficiency, features, health status, or supported voltage.

WARNING: If two PSUs are installed, both PSUs must have the same type of label. Mixing PSUs is not supported, even if they have the same power rating.

WARNING: If two identical PSUs receive different input voltages, this can cause different output wattage and trigger a mismatch.

CORRECTION: When correcting a PSU mismatch, remove all power from the system then replace the PSU with the blinking indicator.

<br>

System Health and ID Indicators

The left control panel on the front of the system acts a button and provides an LED indicator. System ID mode, activated by pressing the control panel on the front of the system, or the ID button on the rear of the system will flash these LEDs to make identification in a server rack, from either side, easier.

LED IndicatorDescription
Blue (Solid)The system is powered on, healthy, and system ID mode is not active. Press the system ID button to switch to system ID mode.
Blue (Blinking)System ID mode is active. Press the system ID button to switch to system health mode.
Amber (Solid)The system is in fail-safe mode and should be inspected for issues or troubleshooting.
Amber (Blinking)The system is experiencing a fault. Check the System Event Log for error messages.
Look up specific error codes using Quick Resource Locator.

<br>

Drive Indicators

The LEDs on the drive carrier indicate the state of each drive. Each drive carrier has two LEDs: an activity LED (green) and a status LED (bicolor green/amber). The activity LED blinks whenever the drive is accessed.

  1. Drive status LED indicator
  2. Drive activity LED indicator
  3. Drive capacity label
LED IndicatorDescription
Green (Solid)Indicates the drive is online.
Green (Blinks twice per second)Indicates the drive is being identified, or preparing for removal.
OffIndicates the drive is ready for removal.

NOTE: Drive status indicator remains off until all drives are initialized after the system is powered on. Drives are not ready for removal during this period.
Green/Amber (Blinks green, ambers, then powers off)Indicates that there is an unexpected drive failure.
Amber (Blinking 4 times per second)Indicates the drive has failed.
Green (Blinking slowly)Indicates the drive is rebuilding.
Green/Amber (Blinks green 3 seconds, amber 3 seconds, then powers off after 6 seconds)Indicates that the rebuild has stopped.

<br>

iDRAC Direct (micro USB) Indicators

LED IndicatorDescription
Solid green for 2 secondsLaptop or tablet is connected.
Blinking green (on for 2 seconds, off for 2 seconds)Laptop or tablet connected is recognized.
LED offLaptop or tablet is unplugged.

<br>