Description If adding new drives to the system that are similar to the model and serial number of the below and this issue is seen we have resolved this issue and is available in server 24.12 official release.WD-RD01XL5EModel: “WDC WD85PURZ-85C4WY0Upon updating to 24.09.5.0 server and client the we noticed that there is a Bus Expander… Continue reading Bus Expander Showing up in Storage As a Physical Drive
ACTi A86 Connection Status Device Not Responding
Description Customer have reported that the Acti A86 Camera will show a Device not Responding error on the Add IP Cameras page in the Exacq Client. However the camera is actually connected and recording just fine. Product Windows and LinuxexacqVision 23.06.1.0 Up to current 24.09.5.0Acti A86 FW A1D-900-A8.02.03-AC Steps to Reproduce Add a camera to… Continue reading ACTi A86 Connection Status Device Not Responding
Upgrading PostgreSQL
Installations of exacqVision Enterprise Manager 24.11 and later require an upgrade to PostgreSQL version 13+ or later. Enterprise Manager running on Windows systems automatically upgrades to PostgreSQL 13+ without any input from the user. Linux systems require the user to manually upgrade. Note: If you have exited the Enterprise Manager upgrade procedure to complete the… Continue reading Upgrading PostgreSQL
Configuring CA Provided SSL Certificates on the Next Gen Mobile Server
Using
Cloudvue Mobile Supported Android Versions
Description Cloudvue Mobile v24.12 or higher is only supported on devices running Android Version 11 or higher. Product Solution Users running Android 10 or lower should update to Android 11 or higher.
Reboot Schedule For Illustra Essentials C2C Removed
Description As a result of Cron being unavailable on Illustra Essential cameras the reboot schedule is unavailable on these devices. Cloudvue Software versions prior to 24.12.x Incorrectly display the reboot schedule. Beginning with the release of Cloudvue Software version 24.12.x the reboot schedule will no longer be displayed. Product Steps to Reproduce Results Prior to… Continue reading Reboot Schedule For Illustra Essentials C2C Removed
Legacy Arecont Camera Frame Rates
Description Arecont Legacy cameras are limited to the amount of Frames Per Second they send when using Full Resolution vs Half Resolution.Example of Cameras:Arecont AV12176DN-NLArecont AV2455DN-FArecont AV5555DN-S Product If you find that the Received Frames Per Second or Decoded Frames Per Second are Half the FPS it is due to the limitations of the cameras… Continue reading Legacy Arecont Camera Frame Rates
Hanwha PNM-C32083RVQ Connection to Server and Motion Stops Working
Description Hanwha will not allow motion to work properly with Exacq Server 24.09.4.0 as long as the camera is on fw 23.01.04-20240417-R929 due to a NTP issue found. Another issue reported is the connection status will throw errors to indicate it is not connected properly.NOTE:FW 23.01.01 obtained from Hanwha (which will be the official release… Continue reading Hanwha PNM-C32083RVQ Connection to Server and Motion Stops Working
Auto Export fails to Close File
Description We have seen reports of the Auto export not finializing. ExacqServer Versions 20.12, 22.12 and 23.06 are all working as expected. Updating to ExacqServer 23.09 it fails to close the fileā¦ resulting in a partial file that core.exe is still holding onto and there is no video in the player when attempting to playback… Continue reading Auto Export fails to Close File