Amcrest Cameras Fail to Add as ONVIF

Description  Adding an Amcrest camera as ONVIF to a Cloudvue Gateway fails with an error message “Invalid Username / Password”. This is true even if the credentials being used work to login to the cameras web interface. Product Steps to Reproduce  Expected Results  Actual Results Solution Reference: https://amcrest.com/forum/ip-cameras-f18/onvif-authentication-not-working-in-newer-cameras-t13723.html Re: ONVIF authentication not working in newer… Continue reading Amcrest Cameras Fail to Add as ONVIF

update config query delta attribute error

update config query delta attribute error Description This message can usually be ignored.%BR% The Axis plugin is trying to process XML configuration coming to it, but the XML is missing a ‘delta’ attribute. If the XML doesn’t have the ‘delta’ attribute, the plugin ignores the XML message and moves on.%BR% This may occur from devices… Continue reading update config query delta attribute error

XDV Reference

*** INTERNAL USE *** Type Definitions The options described in the documentation below are listed in dictionary values, where possible. This is indicated by the key values listed between curly braces ‘{ }’. The key is followed by the description of the key value is colon separated, as in the following example:     {key1:description1, key2:description2, …}… Continue reading XDV Reference

Bulk Adding/Removing User Device Access

Description  Adding or removing a User to/from multiple devices in Cloudvue Product  Cloudvue.com Steps to Add User Access An Admin on an account who is already added to all devices can add a new user to multiple devices at once by completing the following steps: New User Existing User If an existing user that already… Continue reading Bulk Adding/Removing User Device Access

0 KB File When Downloading Archived Video

Description  Typically end users will access archived video via Cloudvue Web or Cloudvue Mobile. They can search for a specific date/time on a camera and then use Save Clip to export the video in one, five, fifteen or custom increments up to 2 hours.  In certain cases this can fail and will result in a… Continue reading 0 KB File When Downloading Archived Video

HD Live Option Causes 10 Second OSD Delay

Description When enabled the HD Live option intentionally buffers 10 seconds of video to ensure smooth playback. This is only applicable when viewing large tile or full screen views, small tile preview is not affected. NOTE: As a result of the buffering, the On-Screen-Display of the date and time (OSD) will lag real time by… Continue reading HD Live Option Causes 10 Second OSD Delay