Can’t reinstall the EM server

When uninstalling Exacq EM server version 23.06 or above and reinstalling it again on the Windows unit, It will not complete the installation and ask to close the open session even if no sessions are open. Root cause The root cause of this issue is The Microsoft Open Database Connectivity (ODBC) that was not removed… Continue reading Can’t reinstall the EM server

Browser Developer Tools for Troubleshooting and Support

What is a HAR file? HAR stands for HTTP Archive Record and is a JSON structured file containing network traffic information about a browser’s interactions with a server as well as the content on a webpage. When HAR files are useful How to Capture HAR files Prior to performing a capture open an Incognito window… Continue reading Browser Developer Tools for Troubleshooting and Support

Correcting Error: Cannot find module ‘@jci-Internal/acvs-cloudvue-onvif

Description Prior  to the release of Cloudvue version 23.9 the error message “”Error:  Cannot find module ‘@jci-Internal/acvs-cloudvue-onvif’” could appear  when trying to add cameras to a Cloudvue Gateway. This will be fixed with the release of 23.9.x. Products  Steps to Reproduce  Add a new camera either by scanning or by IP. Expected Results  Camera adds… Continue reading Correcting Error: Cannot find module ‘@jci-Internal/acvs-cloudvue-onvif

Error: Cannot find module ‘@jci-Internal/acvs-cloudvue-onvif

Description Prior to the release of Cloudvue version 23.9 the error message “”Error: Cannot find module ‘@jci-Internal/acvs-cloudvue-onvif’” could appear when trying to add cameras to a Cloudvue Gateway. This will be fixed with the release of 23.9. Products  Steps to Reproduce  Add a new camera either by scanning or by IP. Expected Results  Camera adds… Continue reading Error: Cannot find module ‘@jci-Internal/acvs-cloudvue-onvif

FFNI on stream %1 – %2

FFNI on stream %1 – %2 Description FFNI indicates First Frame Not I-frame. The psfpi plugin cannot start recording on a P/B-frame since these cannot be decoded. The FFNI metrics/logging is accounting for the fact that frames were dropped. Possible symptom is “smearing” of video occasionally “snapping” back to clear image. The stream ID will determine… Continue reading FFNI on stream %1 – %2

Using the Axis I8116-E Network Video Intercom with ExacqVision

This article applies to the Axis I8116-E Network Video Intercom using firmware 11.8.66. ExacqVision does not currently support SIP calling functions. However, this device can be integrated for interactive operation with ExacqVision as detailed here. In the example that follows we will step through an example scenario wherein pressing the door station call button brings… Continue reading Using the Axis I8116-E Network Video Intercom with ExacqVision

Edge Server Application Stops Shortly After Starting on Illustra Cameras

Description Users setting up the ExacqVision Edge or Edge+ application on Illustra cameras may see the application running and connect to it only to find it stops running shortly thereafter. This is likely due to changing the default ‘Enable Event Record’ setting on the camera. <br> Product Cameras: Edge Server <br> Steps to Reproduce <br>… Continue reading Edge Server Application Stops Shortly After Starting on Illustra Cameras