Use the exacqVision Illustra License Registration tool to claim your complimentary exacqVision license for eligible Illustra cameras.
Failover and Failback Issue in exacqVision Server and Enterprise Manager
Description Level 3 Support has identified an issue with Failover functions in ExacqVision Server software manifesting as failback failure. The component responsible is ExacqVision Server software, but errors can be detected from the Enterprise Manager Failover Groups page as well, leading some customers to report this as an issue with the Enterprise Manager software. Product … Continue reading Failover and Failback Issue in exacqVision Server and Enterprise Manager
Using the Illustra License Registration Tool
Overview Users entitled to free IP camera licensing from eligible Illustra cameras may easily claim a new license key for their exacqVision system online, without the need to contact Orders. NOTE: It is best practice to declare your eligible cameras and apply the generated license as a first step during NVR setup to prevent those… Continue reading Using the Illustra License Registration Tool
exacqVision Edge
32-bit Server Installer Fails on 32-bit Ubuntu 14.04
Description Upgrade or clean install of Server versions 23.06 and 23.09 failed on 32-bit Ubuntu 14.04 Product Steps to Reproduce Upgrade exacqVision Server using the GUI or terminal. Expected Results Installer completes successfully. Actual Results Installer fails. If run from terminal the output below is shown: Workaround Install version 22.09 or prior. It’s possible other… Continue reading 32-bit Server Installer Fails on 32-bit Ubuntu 14.04
Camera Recording Page Columns Missing on Fresh Install
Description The Camera Recording Page in the client doesn’t show any of the default options such as, IP Address, Camera Name, Video Detection, Record Status, Last Motion, Mac Address, Type, Model, Firmware. Product Exacq Client 23.06 and as early as 22.12 Steps to Reproduce Remove Exacq Vision Client completely from the Recorder, or any client… Continue reading Camera Recording Page Columns Missing on Fresh Install
How to use the Support Portal File Share/Upload Feature
NOTE: The file upload utility tool has been deprecated. This process should be used in its place. Use of file sharing providers such as Google Drive, Dropbox, iCloud, etc for file exchange with customers is forbidden by JCI. Sharing Files <br> Customer File Uploads
Re-image fails on Linux G-Series Micro units above Ubuntu version 18.04
exacqVision G-Series Micro units may fail to write Exacq’s custom image of Ubuntu OS versions back to drive if the version is above Ubuntu 18.04 LTS. Product G-Series Micro Steps to Reproduce Expected Results The sysprep process should not fail Actual Results The sysprep process fails Solution <br> Reference: AES-737
Performance Issues Caused by Disabling Metadata while Camera is Connected
Description Disabling AI metadata within a camera while connected to the exacqVision Server application could lead to camera performance issues. Product Any IP Camera providing AI classification metadata. While this was specifically seen and tested using Illustra devices it can be expected to occur with any camera providing metadata such as AI Object Classification. Steps… Continue reading Performance Issues Caused by Disabling Metadata while Camera is Connected