Some Ubuntu 12.04 servers can experience what appears to be a system crash. The desktop will become unresponsive, and certain desktop elements will disappear. To fix: 1.) Hard reboot your machine 2.) Open a terminal. Applications –> Accessories –> Terminal 3.) Type the following command: sudo gedit /usr/share/xsessions/gnome-classic.desktop 4.) Find the line that says: Exec=gnome-session… Continue reading Ubuntu 12.04 Desktop Becomes Unresponsive
How to crop the dimensions of exported video to protect privacy – Legacy
Overview This is a legacy document for those with ExacqVision Desktop Client 7.6 and earlier. It has been superseded by Article 14544. If video is exported that contains some relevant content but also contains content that should not be distributed due to privacy concerns, it is possible to crop the exported video to specific dimensions… Continue reading How to crop the dimensions of exported video to protect privacy – Legacy
Best Practice for Expanding an Array Using NTFS (Windows)
With hard drive offerings only increasing in size, it is important to remember that some large increases in RAID Arrays may not be read correctly by Windows. This is because there are limits to the cluster size that different sizes of volumes can use. If the volume is expanded beyond a cluster size limit, it… Continue reading Best Practice for Expanding an Array Using NTFS (Windows)
AVCodec Installation for Hardware Acceleration in ExacqVision Client
Symptom This is in conjunction with the recent EV server beta build version 7.1.8.82570 to improve, in particular, video lag issues with certain Axis firmware versions.The AVCodec / HW acceleration facilitates the Axis 4k camera (P1428-E) allowing smooth video streaming at max resolution and frame rate.Despite the beta build, this 4k resolution camera is almost… Continue reading AVCodec Installation for Hardware Acceleration in ExacqVision Client
ESM: Moving the PostgreSQL database location
Steps: When you run the Enterprise System Manager (ESM) installer and select PostgreSQL as the database, it installs the PostgreSQL files at the ESM installation location, except for the data folder that actually contains the database. <br> By default, the database is installed in c:/Program Files (x86)/postgresql/9.2/data, and the ESM installation directory is C:/exacqVisionESM/PostgreSQL/9.2/, although… Continue reading ESM: Moving the PostgreSQL database location
exacqVision Software and Multi-threading
Purpose To make the exacqVision software experience more useful and efficient, exacqVision uses multi-threading to provide even better performance when used in combination with a hyper-threaded processor. This article defines multi-threading and hyper-threading, and then provides details about how exacqVision uses them.<br> What is multi-threading? Multi-threading is a programming technique that allows a single process… Continue reading exacqVision Software and Multi-threading
Does Exacq Technologies have ISO Certification?
Exacq strives for the highest standards of quality. Currently these standards include FCC, UL, CE, and ISO 9001:2015 certifications. <br>
Q87-based Windows exacqVision System Driver_Power_State_Failure BSOD
If a Q87-based Windows exacqVision unit experiences a BSOD with the reference Driver_Power_State_Failure, you should update the USB 3.0 drivers to at least 3.0.5.69. This will prevent the BSOD from occurring based on USB issues with the motherboard.To install the driver, complete the following steps: Download the file from Intel.Right-click the .zip file and select Extract All.When… Continue reading Q87-based Windows exacqVision System Driver_Power_State_Failure BSOD
Changing ExacqVision Client Color and Appearance
Themes The ExacqVision Desktop Client added support for Themes in version 8.4. Since version 20.03, the Client will default to the Light theme upon installation. The Theme may be selected by navigating to the Client node from the left-hand navigation panel. Changing the selected theme will prompt you to restart the Client to display the… Continue reading Changing ExacqVision Client Color and Appearance
Enterprise System Manager Archive Path Must Be Less Than 124 Characters
Symptom The string length of the absolute path for the directory mount point for the archive directory address must be less than 124 characters. If an archive path is 124 characters or longer, a database exception similar to the following is created: <br> MSSQL: evEnterpriseManager.server.models in save DatabaseError: (-2147352567, ‘Exception occurred.’, (0, u’Microsoft SQL Server Native Client… Continue reading Enterprise System Manager Archive Path Must Be Less Than 124 Characters