Registry Key %1 missing or no member adapters to report Description %1 = The registry key queried. %BR% Teaming is not setup on the system or teaming is not supported
Category: Products
Container for the Products available within Support Portal.
At least one product within this section must be checked for the article to appear in Support Portal!
*** Socket receive timeout ***.
*** Socket receive timeout ***. Description Communication dropped to device. Notes Likely network related.
Error Failed to get Characteristics registry value
Error Failed to get Characteristics registry value Description When we enumerate network adapters from the registry, we look at the values of the “\Characteristics\” key to determine whether an adapter is physical or virtual. There is one adapter which does not have this key and that is almost always at index 0. Notes This error… Continue reading Error Failed to get Characteristics registry value
UpdatePI sending status: (NO_UPDATE)
UpdatePI sending status: (NO_UPDATE) Description Remote Update did not find a newer version available. Notes This is a normal message.
UpdatePI Worker Thread started.
UpdatePI Worker Thread started. Description Remote update initiated. Notes This is a normal message.
| Time | Device | SMART ID | Value | Threshold |
| Time | Device | SMART ID | Value | Threshold | Description This is a header line to show the values for the following SMART response lines. Notes This is a normal message.
*** Socket Exception – Waiting on reconnect timeout.
*** Socket Exception – Waiting on reconnect timeout. Description This is a generic message indicating that a communication socket closed unexpectedly. Notes Could be related to network issues, or anti-virus.
profile *** does not exist
profile *** does not exist Description A previously created Event Linking entry may have attempted to call a POS profile that has been removed.
Loaded configuration from disk successfully
Loaded configuration from disk successfully Notes This is a normal message.
*** Current Video codec format for Input %1, Stream %2 is not supported. Please set the device to MJPEG, MPEG4 or H.264
*** Current Video codec format for Input %1, Stream %2 is not supported. Please set the device to MJPEG, MPEG4 or H.264 Description %1 = Name of the camera %BR% %2 = In the case of multi lens cameras, this is the stream ID %BR% The camera is currently streaming in a codec that is… Continue reading *** Current Video codec format for Input %1, Stream %2 is not supported. Please set the device to MJPEG, MPEG4 or H.264