*** stream stalled Description The video/audio stream timed out. Notes
Category: Products
Container for the Products available within Support Portal.
At least one product within this section must be checked for the article to appear in Support Portal!
H.264|MPEG-4 GOV length is %
H.264|MPEG-4 GOV length is % Description GOV (Group of Video) is the I-frame interval for the video stream. Notes This is a normal message.
*** not connected
*** not connected Description An IP device has been disabled. Notes This is a normal message.
*** receiving video
*** receiving video Description A connected camera is streaming video successfully. Notes This is a normal message.
Failed to poll socket read/write status – WSAEFAULT. Failed to poll socket read/write status – WSAENOTSOCK
Failed to poll socket read/write status – WSAEFAULT. Failed to poll socket read/write status – WSAENOTSOCK Description In exacqVision Server 6.7.30, 6.7.31, and 6.8.1, the server will become unusable and the system might enter a reboot cycle if 63 or more clients are connected to the server at the same time. The server will log… Continue reading Failed to poll socket read/write status – WSAEFAULT. Failed to poll socket read/write status – WSAENOTSOCK
Failed call to GetAdaptersInfo in buffer ***
Failed call to GetAdaptersInfo in buffer *** Description Windows only, If the buffer’s address is greater than 0x8000000, the server could have a bug in the Windows internal address conversion routines. Notes
*** EISCONN – 120 ***
*** EISCONN – 120 *** Description Socket is already connected. Notes This error is detected when a connect or listen call is made for a socket which is already connected or listening.
Request was denied by the device. Make sure the correct credentials have been entered
Request was denied by the device. Make sure the correct credentials have been entered Description With Axis firmware 5.70 and later with encryption mode enabled, an Axis device could take up to five minutes (the default setting for IP reconnection in exacqVision) to start streaming. Notes Workaround: Wait for the IP reconnection period to elapse… Continue reading Request was denied by the device. Make sure the correct credentials have been entered
*** EDESTUNREACH – 113 ***
*** EDESTUNREACH – 113 *** Description Destination unreachable (ICMP). Notes This error occurs when an ICMP destination unreachable packet for the socket is received.
*** ECONNREFUSED – 111 ***
*** ECONNREFUSED – 111 *** Description Connection refused. Notes This error can occur during an attempt to connect a TCP socket. It is reported when a reset or an unexpected SYNC message is received.