NIC Teaming is supported Description A supported NIC driver was found and we can issue commands to enable NIC teaming. Notes This is a normal message.
Category: Products
Container for the Products available within Support Portal.
At least one product within this section must be checked for the article to appear in Support Portal!
Completing|Initiating|Reattempting key exchange for client %1
Completing|Initiating|Reattempting key exchange for client %1 Description %1 = IP address of the Client. %BR% The Server uses a Diffie-Hellman key exchange with 128 bit AES encryption to validate the Client. This occurs every 5 minutes. Notes This is a normal message.
Searching for video for id %
Searching for video for id % Description A notification profile has been triggered which included the “Attach Preview” option enabled. Video is being searched to include with the notification. Notes This is a normal message.
*** Got response ***
*** Got response *** Description Configuration data requested from an IP device returned with the information listed. Notes This is a normal message.
%1 disconnected.
%1 disconnected. Description %1 = The IP address of camera/device name. %BR% The camera/device has been disabled. Notes This is a normal message.
%1 connected.
%1 connected. Description %1 = The IP address of camera/device name. %BR% The camera/device has been enabled and we are connected. Notes This is a normal message.
%1 RTSP or input video socket open
%1 RTSP or input video socket open Description %1 = The IP address or camera/device name. %BR% The video stream is being received. Notes This is a normal message.
Opening %1 Uri path: %2
Opening %1 Uri path: %2 Description %1 = The IP address or camera/device name. %BR% %2 = The RTSP stream being requested. Notes This is a normal message.
*** stream stalled
*** stream stalled Description The video/audio stream timed out. Notes
H.264|MPEG-4 GOV length is %
H.264|MPEG-4 GOV length is % Description GOV (Group of Video) is the I-frame interval for the video stream. Notes This is a normal message.