tDVR %1 video|audio %2 drop %3 Description %1 = The number of capture card in the system starting with 0. %BR% %2 = The analog input channel starting with 0. %BR%%3 = The amount of frames dropped. %BR% This log tells how many frames of audio or video were dropped and which board channel it… Continue reading tDVR %1 video|audio %2 drop %3
Category: Products
Container for the Products available within Support Portal.
At least one product within this section must be checked for the article to appear in Support Portal!
Skipping, failed to load /mnt/edvr/%1/%2/%3/%4/%5/%6 – error opening file – -2
Skipping, failed to load /mnt/edvr/%1/%2/%3/%4/%5/%6 – error opening file – -2 Description %1 = Drive Number %BR%%2 = Year %BR%%3 = Month %BR%%4 = Day %BR%%5 = Hour %BR%%6 = File Name %BR%The archive job cannot find file specified, likely because it has been removed. Notes This can happen if there is a short retention… Continue reading Skipping, failed to load /mnt/edvr/%1/%2/%3/%4/%5/%6 – error opening file – -2
EBADRESP – 110
EBADRESP – 110 Description Invalid ping response. Notes This error occurs during xn_ping if an invalid response to a ping request is received. An invalid response is detected if the sequence number or the source IP address in the response is incorrect.
Input (%1) : Opening RTSP stream – %2.
Input (%1) : Opening RTSP stream – %2. Description %1 = the camera name or ip address. %BR% %2 = the URI stream requested from the device. This indicates that the video/audio stream has been requested from the device. Notes This is a normal message.
Hardware monitoring port address = %1
Hardware monitoring port address = %1 Description This is the communication port used to monitor the system’s hardware. Notes This is a normal message.
No controllers found
No controllers found Description No RAID controllers were found on the system Notes This is a normal message. Unless the system has a RAID controller.
Successful logout – %1 from address %2 (socket %3).
Successful logout – %1 from address %2 (socket %3). Description %1 = the user name used to connect to the Server. %BR% %2 = the IP address of the Client. %BR% %3 = the network socket used to connect. The Client was closed, or the system disabled. Notes This is a normal message.
Successful re-auth|re-authorization – %1 from address %2 (socket %3).
Successful re-auth|re-authorization – %1 from address %2 (socket %3). Description %1 = the user name used to connect to the Server. %BR% %2 = the IP address of the Client. %BR% %3 = the network socket used to connect.%BR% The credentials were re-verified. Notes This is a normal message.
Successful login – %1 from address %2 (socket %3).
Successful login – %1 from address %2 (socket %3). Description %1 = the user name used to connect to the Server. %BR% %2 = the IP address of the Client. %BR% %3 = the network socket used to connect. %BR% The credentials were verified. Notes This is a normal message.
Successfully attached client %1.
Successfully attached client %1. Description %1 = the IP address of the Client. %BR% The key exchange was successful and the user was authenticated. This Client is now connected to the Server. Notes This is a normal message.