Supported exacqVision Client Languages

The following languages are supported in exacqVision Client as of November 11, 2009: <br> NOTE: To view the client software in the target language, simply change the Windows language and then run the client software. <br> AfrikaansArabicChineseDanishDutch/FlemishFrenchFrench CanadianGreekHebrewHungarianJapaneseKoreanNorwegian (Bokmål and Nynorsk)PolishPortugueseRussianSerbianSlovakSloveneSpanish (Castilian)Spanish (Venezuelan)Spanish (Chilean)Swedish <br>

exacqVision Timestamp Format

All exacqVision video is timestamped in UTC, so there is no ambiguity as to the absolute time when the video was recorded. When exporting video, the time zone of the system on which the video was recorded is not stored. Starting with exacqVision version 3.4, two features were added to make this more transparent to… Continue reading exacqVision Timestamp Format

Temporary File Location

The ExacqVision Client creates temporary files to locally store searched  audio, video, and exported files. Temporary files are created in a directory specified by an environment variable. The following environment  variables are searched in order to determine the path: TEMPDIR, TMP, TEMP,  USERPROFILE. On systems built after May 2018, these environmental variables usually point to… Continue reading Temporary File Location

Validating ExacqVision Video (also known as Watermarking or Authentication)

The validation standard used in ExacqVision is known as HMAC, for Hashed Message Authentication Code, and uses a cryptographic hash and secret cryptographic key. HMAC is used by ExacqVision to verify the integrity of exported video. The ExacqVision Client software calculates and writes out the message authentication code (MAC) during file export. The ExacqVision ePlayer… Continue reading Validating ExacqVision Video (also known as Watermarking or Authentication)

Changing the Default Export Location

On a Windows-based Exacq NVR, video exported from the exacqVision Client is saved by default to the “exacqVision Files” directory in Documents for the current Windows user. A Windows user logged as a Kiosk user, or logged in to a restricted operating system account cannot select a different directory when saving the exported file, but Windows… Continue reading Changing the Default Export Location

Enabling Font Smoothing

Operating systems display text in the form of glyphs. You can view these on Windows systems using the included Character Map tool. Each character is a glyph; a visual set of pixels that represents a character. While this method is easy to display, it could result in text with a “jagged” appearance depending on your… Continue reading Enabling Font Smoothing