Exacq systems built after 10/17/2015 include a special partition to allow for quick and easy system restoration to factory default conditions. This recovery will only affect your operating system drive. <br> To start the Recovery, during system boot up, prior to loading the operating system, press the “S” key on your keyboard. You will be… Continue reading System Recovery using on-board recovery partition
Category: Support
Kantech Web Service Port Conflict Resolution
The Problem When Kantech EntrapassWeb is installed alongside exacqVision Webservice software running on 3rd party (COTS – Commercial Off-the-Shelf) hardware, there will be a conflict on port 80. Port 80 is the port responsible for receiving and responding to http web requests. Both exacqVision Webservice and EntrapassWeb have are configured to use this port as… Continue reading Kantech Web Service Port Conflict Resolution
Create a Report in Entrapass Web
Description There are four types of reports available:* Quick Reports filters events such as access, time, attendance, doors, logins, operations, etc.* User List filters cards such as card type, card number, username, company, department, etc.* Component List filters access levels, doors, controllers, relays, inputs, etc.* Custom Reports schedules and automates future dates. <br> Entrapass Web… Continue reading Create a Report in Entrapass Web
Create an exacqVision Video View in Entrapass Web
Description Creating a view enables Entrapass to interact with cameras from exacqVision.This diagram illustrates a generalized interaction between a Kantech & Exacq Server. <br> Entrapass Web Navigate to the Operation menu and select MapSelect a video view layout template.Drag and drop cameras from exacqVision to the video view template.Click Add as a View button and give the new video view… Continue reading Create an exacqVision Video View in Entrapass Web
Create a Map in Entrapass Web
Description Creating maps allow you to visually interact with all system components such as:relays, inputs, outputs, keypads, elevators, doors, cameras, workstations, sites, gateways and controllers.This diagram illustrates a typical Kantech Entrapass Server and System Component architecture.<br> Entrapass Web Navigate to the Operation menu and select MapClick Add button.Give the new map a name.Click in box on left side and select Change… Continue reading Create a Map in Entrapass Web
Create an Email Notification Watchlist in Entrapass Web
DescriptionA watchlist will display a visual notification about abnormal events from system components such as a relays, inputs, elevators and doors. It can also send email notifications via a SMTP/POP3 connection (non-SSL/TLS).Entrapass Web Navigate to the Operation menu and select Door Click on the eyeball icon of desired system component. The timeline on the bottom will now generate… Continue reading Create an Email Notification Watchlist in Entrapass Web
Create a Dockview in Entrapass Web
Description A dockview creates customizable screens to monitor components and events important to a user. It can be displayed on another monitor or shared with other users. <br> Entrapass Web Navigate to the Dockviews menu and select New. Give the new dockview a name and customize desired components and events on screen. Click Close to create the new customized screen… Continue reading Create a Dockview in Entrapass Web
Right swipe navigation in Exacq Mobile 3
Description In 7.5.2 and newer builds of Exacq Mobile 3, the navigation drawer will be able to be opened from most pages in the app by swiping right on the page. The following pages will not have the ability to swipe right due to technical reasons:– Documentation– Support– Contact Support– About <br>
Override a Holiday in Entrapass Web
Description Holidays ignore proper access levels of all users and assigned unlock schedules of all doors.You can override a holiday by scheduling an exception for a user or door.<br> Entrapass Web Navigate to the Configuration menu and select Schedule Select Site to schedule the exception. Select desired Door Unlock Schedule, then click Edit to override. Place a check mark in holiday to override.… Continue reading Override a Holiday in Entrapass Web
Add a Holiday in Entrapass Web
Description Access and schedules for a particular date are ignored when a day is designated as a holiday.You can program a holiday to disregard proper access levels and door unlock schedules.<br> Entrapass Web Navigate to the Configuration menu and select Holiday Click Add button. Fill in details of new holiday. Select date of new holiday. Drag Sites into Holiday Type. <br>