Yes. Exacq offers the exacqVision Surveillance Keyboard for this purpose. <br>
Category: Knowledge Support
Why does my PTZ not work completely on the ACTi ACD2100 camera?
First, make sure that your Analog camera is using Pelco-D protocol and that its address is set to 1. <br> Also, in some versions of the exacqVision software, the speed is not correctly sent to the camera when using the Pan and Tilt functions. To fix this, adjust the speed bar under the Pan and… Continue reading Why does my PTZ not work completely on the ACTi ACD2100 camera?
How is exacqVision NVR software licensed?
The exacqVision VMS software licenses a specific number of channels to a key based upon the server NIC’s MAC address. A license includes the maximum number of IP devices, an SSA period for software updates, analog video channels for Hybrid NVRs, and the functional level for the software. The functional levels are: See the Features… Continue reading How is exacqVision NVR software licensed?
Can I use an ExacqVision license on a computer with multiple NICs?
Yes. The ExacqVision software reads the MAC address for all the NICs in the computer and verifies that the license file matches the MAC address from any one of the NICs. <br>
When exacqVision software is released, how long until the macOS and Linux versions are available?
All versions of exacqVision software are released at the same time because the code that runs on Windows is the same as the code that runs on the Linux and macOS platforms but compiled for each operating system. exacqVision Server, Web Service, and Enterprise Manager are currently available for Windows and Linux. The exacqVision Desktop… Continue reading When exacqVision software is released, how long until the macOS and Linux versions are available?
3rd Party Linux servers and recording to a NAS?
This process is not officially supported or endorsed by Exacq. Use at your own risk. When the exacqVision Server software starts, it will look into the following location for storage purposes: /mnt/edvr/* NOTE – * – This is typically a number on systems built by Exacq. Any volume that is mounted into the /mnt/edvr location… Continue reading 3rd Party Linux servers and recording to a NAS?
Why can’t I play back video from my 5 Megapixel cameras after export?
Some media players, such as Windows Media Player, have problems when playing back full 5 Megapixel MJPEG video images in the AVI format. This is a limitation of the default codecs in the media players, and it applies to both exports from the server and already exported EXE files. <br> One solution is to download… Continue reading Why can’t I play back video from my 5 Megapixel cameras after export?
Does the exacqVision Server support automatic burning of video files to CD/DVD or USB?
Yes, exacqVision’s Auto Export profiles allow you to automatically burn a specified video event to a writable CD, DVD, or USB thumb drive. This function can easily be associated with a soft trigger button in the exacqVision Desktop Client using Event Linking. CD/DVD writing is a one-time operation for each export. If using a USB… Continue reading Does the exacqVision Server support automatic burning of video files to CD/DVD or USB?
What IP cameras are supported by ExacqVision?
IP Camera Integration Database ExacqVision supports thousands of cameras from a large number of manufacturers. The IP Camera Integrations database provides a complete list of test records for supported camera models. Search by brand, model, or firmware version, and filter by camera feature. The following video describes how to use the database to its full… Continue reading What IP cameras are supported by ExacqVision?
Replacing or Adding a Hard Drive Using Windows
If you have replaced a failed/failing hard drive, or added an additional hard drive to your Windows system in a JBOD (non-RAID) configuration, the steps below will guide you through setting up the drive for recording using Windows OS tools. NOTE: It is best practice to make hardware changes with the system powered off.<br><br> <br>