Connecting an ExacqVision Hybrid System to a Pelco Coaxitron Translator for Analog PTZ Control

ExacqVision Hybrid servers have the ability to integrate with Pelco Coaxitron CXTA 9760 devices. This allows customers with existing Pelco PTZ cameras that are controlled through the coax with the Coaxitron protocol to be controlled using ExacqVision software. The CXTA accepts the Pelco 422 protocol from the ExacqVision server, and it outputs the data over… Continue reading Connecting an ExacqVision Hybrid System to a Pelco Coaxitron Translator for Analog PTZ Control

Does the ExacqVision Client Support Multiple Monitors?

Yes, ExacqVision Client supports multiple monitors. We have tested up to four VGA monitors from a single workstation. Typically, a user will run one instance of the ExacqVision Client per monitor. Because decompressing video is CPU-intensive, we recommend one core per Client for the best user experience. To drive up to four VGA monitors, we… Continue reading Does the ExacqVision Client Support Multiple Monitors?

What is the VGA Acceleration Mode feature on the Client page?

The process of decompressing and displaying hundreds of video images per second is processor-intensive. It is possible to use the capabilities of modern display adapters to offload the main workstation processor from some of this work.<br> The ExacqVision Desktop Client tries to automatically determine the best operational mode and colorspace for the available display hardware.… Continue reading What is the VGA Acceleration Mode feature on the Client page?

How can I find the version of my exacqVision Client, Server, or Web Service software?

exacqVision Server Related links: Download the latest exacqVision Server software <br> exacqVision Client Related links: Download the latest exacqVision Client software <br> exacqVision Web Service Related links:Download the latest exacqVision Web Service <br>

Does the exacqVision Server support automatic burning of video files to CD/DVD or USB?

Yes, exacqVision’s Auto Export profiles allow you to automatically burn a specified video event to a writable CD, DVD, or USB thumb drive. This function can easily be associated with a soft trigger button in the exacqVision Desktop Client using Event Linking. CD/DVD writing is a one-time operation for each export. If using a USB… Continue reading Does the exacqVision Server support automatic burning of video files to CD/DVD or USB?

What IP cameras are supported by ExacqVision?

IP Camera Integration Database ExacqVision supports thousands of cameras from a large number of manufacturers. The IP Camera Integrations database provides a complete list of test records for supported camera models. Search by brand, model, or firmware version, and filter by camera feature. The following video describes how to use the database to its full… Continue reading What IP cameras are supported by ExacqVision?

Assigning the Device Number to an eDVR Board in Linux

To assign the device number to an eDVR board in Linux, complete the following steps.<br> NOTE: This process is usually required when replacing or adding boards. This is the same as using Control Center in Windows. Exit the ExacqVision software.Open the Terminal from Start>Accessories>Terminal.Type the following to stop the Exacq Service: sudo /etc/init.d/edvrserver stopType the following: sudo… Continue reading Assigning the Device Number to an eDVR Board in Linux