ExacqVision Hardware software downloads are available from the links below.
Author: Ethan Curran
ExacqVision Integrations
exacqVision is an open platform that integrates with a plethora of third party offerings – video analytics, access control, intrusion, license plate recognition, vape detection and many more domains. A small portion of these integrations require the installation of a special plugins from exacqVision. Those can be downloaded here.
ExacqVision WebService
The exacqVision Web Service allows you to use a web browser to view live video, search and play back recorded video, and control pan/tilt/zoom functions on cameras connected to exacqVision servers. The Web Service connects to the exacqVision server as a client and transcodes captured video into JPEG files. The service then sends the JPEGs… Continue reading ExacqVision WebService
ExacqVision Enterprise
exacqVision Enterprise Manager features a web-based dashboard that provides at-a-glance status of the environment’s health and manage exacqVision servers deployed on the customer premise. Features include rules, alerts, software and licensing updates, config backups, camera inspection etc. Recordings are safeguarded with Enterprise Manager’s built-in failover solution that protects critical data. Enterprise Manager is available for… Continue reading ExacqVision Enterprise
Exacq Mobile 3
Exacq Mobile 3 apps are available for iOS and Android. Click the links below to download the relevant version for your device.
ExacqVision Client
exacqVision Client is used to view live video, do investigations and much more. It is an application that runs on a wide variety of operating systems.
ExacqVision Server
exacqVision Server is the core software application that implements the bulk of functionality offered by the exacqVision product line. The exacqVision Server connects to cameras, records video/audio/events data to the storage disks and makes it available for downstream consumption. This component does not have a user interface and requires a client software to be able… Continue reading ExacqVision Server