The Smartctl Copyright Notice May Be Unintentionally Inserted into the Server Logs

Issue:

The Smartctl copyright notice may be unintentionally inserted into the server logs.

Description:

Smartctl is a utility program used to control and monitor the storage device’s Self-Monitoring, Analysis and Reporting Technology (SMART) mechanism that provides advanced warning of disk degradation and failure. Smartctl‘s copyright information is being unintentionally inserted into the server logs.

Example:

2/20/2019 12:32:10 PM SysMgmtPI Warning Copyright (C) 2002-11 by Bruce Allen, http://smartmontools.sourceforge.net​

Workaround:

There is no need for a workaround since this issue is purely cosmetic in nature.

Introduced In:

Version 19.03

Fixed In:

Version 19.08.6