Linux exacqVision Client Crashes Experienced When Using VM Desktop Joystick Controller.

Issue:

Ubuntu Linux desktop exacqVision Client crashes experienced when using VM Desktop Joystick Controller. Rapidly pressing multiple keypad buttons (and/or possibly disconnecting the Joystick USB cable) may result in intermittent buffer overruns and random crashes of the client.

EXACQVISION CLIENT WORKSTATION:

  • Operating System: Ubuntu Desktop 16.04.5 LTS (64-bit) or 18.04.5 LTS (64-bit)

VM DESKTOP:

  • Model: 100-590-2130
  • Part Number: 5000-50100

Fixed In:

  • Client version 19.06.1 or later