exacqVision Compatibility with 4K Resolution Monitors

Many large modern monitors and televisions have a horizontal resolution of 4,000 (4K) pixels. When using certain interfaces to display video, 4K resolution is either unsupported, or it can be displayed only at a refresh rate of only 30 Hz, resulting in choppy video. However, 4K resolution can be displayed at 60 Hz over interfaces such as DisplayPort 1.2.

exacqVision system support for 4K monitors varies by model and release versions:

Support for 4K Resolution Through DisplayPort 1.2 Interface

  1. exacqVision A-Series version xx and later
  2. exacqVision Z-Series version xx and later

<br>

4K Resolution Restricted or Not Supported

  1. exacqVision LC
  2. exacqVision ELP
  3. exacqVision A-Series versions before xx*
  4. exacqVision Z-Series versions before xx*

<br>

*These systems can support 4K resolution only at 30 Hz, resulting in choppy video and increased demand on the system’s processor.