Skip to content

Exacq

Support Portal CMS

Permissions are incorrect for LDAP users logging in via web service

Affected platforms

  • exacqVision web service 3.6.0 – 7.1.10
  • evAPI 1.21.1 – 1.26.6

<br>

Symptom

When logging into the web service with a user queried against LDAP, either through the client or the mobile app, the user is logged in but the exacqVision admin access permissions set for the user are incorrectly disabled. In this situation, even if the user has permissions to configure the server, the options to do so are not displayed.

<br>

Workaround

Downgrade to prior version of the web service or evAPI

<br>

Resolution

  • Update to web service 7.1.11 or later
  • Update to evAPI 1.26.7 or later
Published April 27, 2021By Bhargav Atturu
Categorized as Knowledge Support, Support, Categories, exacqVision Webservice, Products Tagged Login Via Webservice, Permissions Are Incorrect, Users Logging In, Webservice, exacqVision Web Service, Level2, 4832, Incorrect for LDAP Users

Post navigation

Previous post

The status of an input on USB module not updated if already connected when module plugged into server

Next post

LC Client / System Locks Up

Recent Posts

  • Windows 7 Remote Connections
  • Associations Not Allowed to be saved as Momentary or Sustained Option
  • AVCostar (Arecont) AV20576RS camera model fails to decode H265 in ExacqVision
  • Illustra Edge Analytics
  • Hanwha Edge Analytics
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
  • Remote Connection