SCN-00000020 – G-Series PoE update

SCN #SCN-00000020
Title of SCNG-Series PoE update
TRAC #
Effective VersionLaunched February 15, 2021
Products AffectedLC UNA
Reason for Change (Summary)Now available in 4 – 8 – 16 Ports

Change

The G-Series PoE line, which consolidates/replaces the M-Series and LC UNA, is now available in a 16 Port option.  The existing 4 and 8 Port machines will now come with Professional licenses as well.  LC systems are no longer being manufactured.

Specs:

  • Intel Atom
  • 4GB DDR RAM
  • Dual Gb NICs
  • HDMI and DP monitor outs
  • One 1-12 TB 3.5inch HDD
    • 4 Port – max 4 TB
    • 8 and 16 Port – max 12 TB
  • 16 Port includes OS on SSD
  • 4 USB Ports
    • x2 USB 2.0 on Front
    • x2 USB 3.0 on Back
  • Ubuntu 18.04
    • Includes the standard exacqVision Linux image comparable to Z, S, A and Q Series machines.
  • PoE Power

16 Port

8 Port

4 Port

Additional Documentation

Product Page

Quick Start Guide

Other information

This machine should be troubleshot similar to any machine with the standard exacqVision Linux image.

The Power Supplies between the different versions are NOT interchangeable.

The 16 Port includes OS-on-SSD, the 4 and 8 Port do not.

Both graphics connections can be used simultaneously.  If 2 monitors are connected, the 2nd is automatically configured for Extended Desktop.

PoE budget warning light on front of machine.