SCN # | SCN-00000016 |
Title of SCN | C-Series |
TRAC # | |
Effective Version | Launch scheduled for August 26th, 2019 |
Products Affected | N/A |
Reason for Change (Summary) | New Product |
Change
The C-Series is designed to provide a dedicated hardware solution for Live Monitoring, Search, and Configuration of exacqVision NVR’s which is small enough to mount to a wall, or the back of a TV. Initially, there will be 3 versions offered: Standard, Pro, Pro Plus. Eventually, we anticipate releasing a 4th model which will support 4 monitors.




Additional Documentation
The Quick Start Guide will be available on the website upon launch.
Other Information
This machine should be troubleshot similar to other exacqVision systems with the standard Windows 10 or Linux 18.04 image. The Operating System and Client software will reside on the 128/256 GB SSD. If this drive is replaced, the machine will need to be re-imaged.
The Standard has 2 monitor outputs, but the performance specs were rated with only 1 monitor and only 1 monitor is recommended.
The Pro and Pro Plus have 3 monitor outputs. All can be used, but the performance specs were rated with only 2 monitors – 2 are recommended.
The SSD is mounted underneath the spinning HD on the Pro Plus.