exacqVision G-Series PoE Quick Start Video

The G-Series PoE NVRs provide affordable exacqVision recorders with built-in power over ethernet capability. Follow along to step through setup and adding your PoE powered cameras to the system.<br><br>
Chapters:<br>
00:00 Intro<br>
00:17 Unboxing<br>
00:41 Specifications<br>
01:10 Hardware Ports<br>
03:03 Setup & Network Addressing<br>
04:31 Licensing<br>
05:18 Adding PoE Powered Cameras<br>
<br>