exacqVision C-Series Quick Start Video

The latest C-Series systems from exacqVision provide ready-to-go live-monitoring stations for your exacqVision users, without the need to design your own systems or check specifications to display multiple video streams. These systems are built to achieve specific decoding and frame rates to meet the needs of video security users.<br><br>
Chapters<br>
00:00 Intro<br>
00:27 Unboxing<br>
01:21 Model Comparison<br>
02:26 Port Identification<br>
03:26 Setup<br>
03:42 VESA Mount<br>
04:47 First Startup<br>