2018-12 Belfast L3 Training

Start-to-Finish – 709m – (11.82 hours)

Exacq Website – 49m

exacqVision Client – Live and Search – 28m

exacqVision Client – Configuration – 270m (4.5 hours)

exacqVision Server – 40m

exacqVision Web Service – 23m

Hardware / OS – 68m

Troubleshooting Tools – 231m (3.85 hours)