2020-09-11 – September Quarterly Release Training

Feature – RAID Prep

  • Client – Feature – SysmgmtPI – Support prepping RAID data volume (create, partition, format, mount). – #13326
  • Server – Enhancement – Added support for new RAID prep status values and progress. – #21109
    • BBE Only
    • LSI Only (no 3ware)
    • Not yet available for S-Series

Feature – Mask Detection

  • Server – Feature – tycodlpi – Support mask detection and people counting. – #21254
  • Client – Feature – Mask detection analytic support. – #21442

Client

  • Enhancement – Minor updates to the VGA acceleration UI. – #20524
  • Enhancement – Analytic sync enhancements for live. – #21322
  • Enhancement – Allow delaying live video up to 30 seconds for analytic sync. – #21322
  • Enhancement – Warn user if live video delay is more than 5 seconds. – #21322
    • If Analytic data lags behind video, we now allow up to 30s for buffering (per panel).
    • OSD will indicate if video is delayed.
  • Enhancement – Provide better error message handling when creating new usernames. – #21604
    • ‘admin’ and ‘Admin’ are now blocked
  • Enhancement – Added support dynamically loaded serial parsers. – #21188
  • Enhancement – Added support to search cameras without analytics. – #21110
  • Enhancement – Added a warning message about the effects of changing storage panel sliders on unprotected recorded video. – #21481
  • Enhancement – Added better error description for curl SSL errors 51 and 60. – #21485
    • “Could not verify remote servers SSL certificate“
  • Enhancement – Support mobile string name for OSD color Fuchsia and correct its spelling – #21302
    • “Light Magenta”/”Violet” OSD color controversy
    • “Fuchsia” is now spelled correctly
  • Enhancement – Disable user input on Network Storage page while a disk is being partitioned. – #21245
    • Only applies to the S-Series when changing to total number of volumes
    • Actions on that page are blocked until the process completes
    • Navigation away from the page still works

Server

  • Enhancement – psfpi – performance improvements around recording service restart on very large recording volumes. – #19034
    • Massive overhaul of how video is selected for deletion to make room for new video.
    • Large volumes resulted in a long indexing time which could result in throttling after startup.
    • Rather than building an index of all the possible files that could be deleted including checking if storage rules exist, now, the oldest video is found using the directory it lies in, then the oldest is checked for storage rules.
    • PSFPI plugin now supports debug level logging – more information to come.
    • Drive capacity will now be displayed for unused volumes.
    • A once per hour scan will still be run to enforce storage rules and forcefully delete orphaned files or directories.
      • Some customers may have a drastic change in their “Oldest Content”
  • Enhancement – IPCamDetectPI – Add support for detecting Illustra Essentials gen-4 models. – #21478
  • Enhancement – onvifnvcpi – Add support for Honeywell H4S1P, which includes new JSON entry to enable SOAP_XML_CANONICAL for pullpoint, and initial termination time to PullPointSubscription request. – #21403
  • Enhancement – onvifnvcpi – Add support for Provision-ISR cameras. – #21492
  • Enhancement – onvifnvcpi – DVTel encoder support. – #21260
  • Enhancement – onvifnvcpi – Support i3-Annexxus cameras. – #20667
  • Enhancement – onvifnvcpi – Add support for Dahua analytics rules for scene temperature, missing object, abandoned object, and intrusion. – #21189
  • Enhancement – onvifnvcpi – Add Hikvision thermal (body temperature) support. – #21444

Web Service

  • Enhancement – Add/remove/update server without restart. – #19613
  • Enhancement – Verify server credentials on submit. – #17461
    • Verified prior to submitting and waiting for a failure.
  • Bug Fix – Report user friendly error when server is unavailable – #21318
    • “Internal 500” is now “Unable to connect to server.”

Mobile

  • Enhancement – Reduce the maximum number of panels. – #20997
    • Phone: 8
    • Tablet: 16
    • Desktop: 48
    • If View is called with more than the allowed, it will pull up to the amount of streams allowed
    • Snackbar notification to indicate state
  • Enhancement – Improved list consistency and performance. – #20300
  • Enhancement – Improved dialog consistency and performance. – #20300
    • Very minor changes (padding around buttons and spacing)
  • Enhancement – Updated video retrieval and playback library for improved performance and stability. – #21418
  • Build – (iOS) Removed support for iOS 11. #21419
  • Build – (Android) Removed support for Android 5. – #21411
    • These OS’s will still have access to ExacqMobile3, but will be unable to upgrade past version 20.06.

Enterprise Manager

  • Feature – Support diagnostics support in Enterprise Manager – #21336 #21337 #21338 #21339
  • Enhancement – Only store input triggers if included in a rule #21618
    • Motion, Analytics, Recording Alarm, Input Trigger not stored in database unless included in a Rule

Image

  • OS password complexity requirements during OOBE – #20566
    • Similar to evserver password requirements
    • Applies to kiosk user as well
  • Disabled the OOBE prompt for entering three security questions, as well as the “Do more across devices…” OOBE prompt – #21620
  • Removed Intel ProSET drivers and software due to non-support from Intel on BSOD’s deriving from them. – #21523
    • This will disable teaming on Windows 10 as Microsoft does not support teaming on Windows 10 natively.
    • They reserve native teaming for Windows Server.
    • We have been supporting teaming via 3rd party drivers (Intel) in this case. (not ideal). 
    • Further, Microsoft is making it harder to implement teaming on Windows 10 by taking away the Control Panel applet for configuring teaming in LTSC (the current version of Windows 10 we are shipping).
    • It will still be possible to side-load the ProSET drivers to existing machines which will re-enable the teaming options in the exacqVision Client.